JAJSG12E October 2014 – December 2019 MSP430FR2032 , MSP430FR2033
PRODUCTION DATA.
The MSP430 has one active mode and several software selectable low-power modes of operation. An interrupt event can wake up the device from low-power mode LPM0 or LPM3, service the request, and restore back to the low-power mode on return from the interrupt program. Low-power modes LPM3.5 and LPM4.5 disable the core supply to minimize power consumption.
MODE | AM | LPM0 | LPM3 | LPM4 | LPM3.5 | LPM4.5 | |
---|---|---|---|---|---|---|---|
ACTIVE MODE | CPU OFF | STANDBY | OFF | ONLY RTC COUNTER | SHUTDOWN | ||
Maximum System Clock | 16 MHz | 16 MHz | 40 kHz | 0 | 40 kHz | 0 | |
Power Consumption at 25°C, 3 V | 126 µA/MHz | 20 µA/MHz | 1.2 µA | 0.6 µA without SVS | 0.77 µA with RTC only | 13 nA without SVS | |
Wake-up time | N/A | instant | 10 µs | 10 µs | 150 µs | 150 µs | |
Wake-up events | N/A | All | All | I/O | RTC Counter,
I/O |
I/O | |
Power | Regulator | Full Regulation | Full Regulation | Partial Power Down | Partial Power Down | Partial Power Down | Power Down |
SVS | On | On | Optional | Optional | Optional | Optional | |
Brown Out | On | On | On | On | On | On | |
Clock | MCLK | Active | Off | Off | Off | Off | Off |
SMCLK | Optional | Optional | Off | Off | Off | Off | |
FLL | Optional | Optional | Off | Off | Off | Off | |
DCO | Optional | Optional | Off | Off | Off | Off | |
MODCLK | Optional | Optional | Off | Off | Off | Off | |
REFO | Optional | Optional | Optional | Off | Off | Off | |
ACLK | Optional | Optional | Optional | Off | Off | Off | |
XT1CLK | Optional | Optional | Optional | Off | Optional | Off | |
VLOCLK | Optional | Optional | Optional | Off | Optional | Off | |
Core | CPU | On | Off | Off | Off | Off | Off |
FRAM | On | On | Off | Off | Off | Off | |
RAM | On | On | On | On | Off | Off | |
Backup Memory(1) | On | On | On | On | On | Off | |
Peripherals | Timer0_A3 | Optional | Optional | Optional | Off | Off | Off |
Timer1_A3 | Optional | Optional | Optional | Off | Off | Off | |
WDT | Optional | Optional | Optional | Off | Off | Off | |
eUSCI_A0 | Optional | Optional | Off | Off | Off | Off | |
eUSCI_B0 | Optional | Optional | Off | Off | Off | Off | |
CRC | Optional | Optional | Off | Off | Off | Off | |
ADC | Optional | Optional | Optional | Off | Off | Off | |
RTC Counter | Optional | Optional | Optional | Off | State Held | Off | |
I/O | General Digital Input/Output | On | Optional | State Held | State Held | Off | State Held |
Capacitive Touch I/O | Optional | Optional | Optional | Off | Off | Off |