JAJSG12E October 2014 – December 2019 MSP430FR2032 , MSP430FR2033
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VIT+ | Positive-going input threshold voltage | 2 V | 0.90 | 1.50 | V | ||
3 V | 1.35 | 2.25 | |||||
VIT– | Negative-going input threshold voltage | 2 V | 0.50 | 1.10 | V | ||
3 V | 0.75 | 1.65 | |||||
Vhys | Input voltage hysteresis (VIT+ – VIT–) | 2 V | 0.3 | 0.8 | V | ||
3 V | 0.4 | 1.2 | |||||
RPull | Pullup or pulldown resistor | For pullup: VIN = VSS
For pulldown: VIN = VCC |
20 | 35 | 50 | kΩ | |
CI,dig | Input capacitance, digital only port pins | VIN = VSS or VCC | 3 | pF | |||
CI,ana | Input capacitance, port pins with shared analog functions | VIN = VSS or VCC | 5 | pF | |||
Ilkg(Px.y) | High-impedance leakage current(1)(2) | 2 V, 3 V | –20 | 20 | nA | ||
t(int) | External interrupt timing (external trigger pulse duration to set interrupt flag)(3) | Ports with interrupt capability (see block diagram and terminal function descriptions) | 2 V, 3 V | 50 | ns |