JAJSCD6E August 2016 – June 2021 MSP430FR2000 , MSP430FR2100 , MSP430FR2110 , MSP430FR2111
PRODUCTION DATA
The device type can be identified from the top-side marking on the device package. The device-specific errata describes these markings. For links to the errata for the devices in this data sheet, see GUID-D20161F4-F008-444B-875A-AFB675FBC1B3.html#GUID-D20161F4-F008-444B-875A-AFB675FBC1B3.
A device identification value is also stored in the Device Descriptor structure in the Info Block section. For details on this value, see the "Device ID" entries in GUID-2AEF22DE-D636-45FA-9748-2FD7DBDDD0DE.html#GUID-2AEF22DE-D636-45FA-9748-2FD7DBDDD0DE.