JAJSCD6E August 2016 – June 2021 MSP430FR2000 , MSP430FR2100 , MSP430FR2110 , MSP430FR2111
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
DVCC | ADC supply voltage | 2.0 | 3.6 | V | |||
V(Ax) | Analog input voltage range | All ADC pins | 0 | DVCC | V | ||
IADC | Operating supply current into DVCC terminal, reference current not included, repeat-single-channel mode | fADCCLK = 5 MHz, ADCON = 1, REFON = 0, SHT0 = 0, SHT1 = 0, ADCDIV = 0, ADCCONSEQx = 10b | 2 V | 185 | µA | ||
3 V | 207 | ||||||
CI | Input capacitance | Only one terminal Ax can be selected at one time from the pad to the ADC capacitor array, including wiring and pad | 2.2 V | 2.5 | 3.5 | pF | |
RI,MUX | Input MUX ON resistance | DVCC = 2 V, 0 V ≤ VAx ≤ DVCC | 2 | kΩ | |||
RI,Misc | Input miscellaneous resistance | 34 | kΩ |