JAJSCD6E August 2016 – June 2021 MSP430FR2000 , MSP430FR2100 , MSP430FR2110 , MSP430FR2111
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fTB | Timer_B input clock frequency | Internal: SMCLK or ACLK, External: TBCLK, duty cycle = 50% ±10% | 2.0 V, 3.0 V | 16 | MHz | |
| tTB,cap | Timer_B capture timing | All capture inputs, minimum pulse duration required for capture | 2.0 V, 3.0 V | 20 | ns | |