JAJSCD6E August 2016 – June 2021 MSP430FR2000 , MSP430FR2100 , MSP430FR2110 , MSP430FR2111
PRODUCTION DATA
MODULE | TEST CONDITIONS | REFERENCE CLOCK | TYP | UNIT |
---|---|---|---|---|
Timer_B | SMCLK = 8 Hz, MC = 10 | Module input clock | 5 | µA/MHz |
eUSCI_A | UART mode | Module input clock | 7 | µA/MHz |
eUSCI_A | SPI mode | Module input clock | 5 | µA/MHz |
RTC | 32 kHz | 85 | nA | |
CRC | From start to end of operation | MCLK | 8.5 | µA/MHz |