JAJSCD6E August 2016 – June 2021 MSP430FR2000 , MSP430FR2100 , MSP430FR2110 , MSP430FR2111
PRODUCTION DATA
The eUSCI modules are used for serial data communications. The eUSCI_A module supports either UART or SPI communications. Additionally, eUSCI_A supports automatic baud-rate detection and IrDA.
eUSCI_A0 | PIN (USCIARMP = 0) | UART | SPI |
P1.7 | TXD | SIMO | |
P1.6 | RXD | SOMI | |
P1.5 | SCLK | ||
P1.4 | STE | ||
PIN (USCIARMP = 1) | UART | SPI | |
P1.3(1) | TXD | SIMO | |
P1.2(1) | RXD | SOMI | |
P1.1(1) | SCLK | ||
P1.0(1) | STE |