JAJSCD6E August 2016 – June 2021 MSP430FR2000 , MSP430FR2100 , MSP430FR2110 , MSP430FR2111
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
tSTE,LEAD | STE lead time, STE active to clock | UCSTEM = 1, UCMODEx = 01 or 10 | 3.0 V | 1 | UCxCLK cycles | |
tSTE,LAG | STE lag time, Last clock to STE inactive | UCSTEM = 1, UCMODEx = 01 or 10 | 3.0 V | 1 | UCxCLK cycles | |
tSU,MI | SOMI input data setup time | 2.0 V | 53 | ns | ||
3.0 V | 35 | |||||
tHD,MI | SOMI input data hold time | 2.0 V | 0 | ns | ||
3.0 V | 0 | |||||
tVALID,MO | SIMO output data valid time#SLASE781605 | UCLK edge to SIMO valid, CL = 20 pF | 2.0 V | 20 | ns | |
3.0 V | 20 | |||||
tHD,MO | SIMO output data hold time#SLASE783109 | CL = 20 pF | 2.0 V | 0 | ns | |
3.0 V | 0 |