JAJSCD6E August 2016 – June 2021 MSP430FR2000 , MSP430FR2100 , MSP430FR2110 , MSP430FR2111
PRODUCTION DATA
#GUID-AF91BFE8-6CE9-4BB9-A870-43725151E4CA/SLASE783207 lists the correct termination of unused pins.
PIN(1) | POTENTIAL | COMMENT |
---|---|---|
Px.0 to Px.7 | Open | Set to port function, output direction (PxDIR.n = 1) |
RST/NMI | DVCC | 47-kΩ pullup or internal pullup selected with 10-nF (1.1 nF) pulldown(2) |
TEST | Open | This pin always has an internal pulldown enabled. |