JAJSCD6E August 2016 – June 2021 MSP430FR2000 , MSP430FR2100 , MSP430FR2110 , MSP430FR2111
PRODUCTION DATA
The enhanced comparator is an analog voltage comparator with built-in 6-bit DAC as an internal voltage reference. The integrated 6-bit DAC can be set up to 64 steps for comparator reference voltage. This module has 4-level programmable hysteresis and a configurable power mode: high-power or low-power mode.
The eCOMP0 supports external inputs and internal inputs (see #GUID-DF80A812-BB7B-4EEB-9DD4-805FBE0C3634/SLASE788989) and outputs (see #GUID-DF80A812-BB7B-4EEB-9DD4-805FBE0C3634/SLASE78354)
CPPSEL, CPNSEL | eCOMP0 CHANNELS | EXTERNAL OR INTERNAL CONNECTION |
---|---|---|
BINARY | ||
000 | C0 | P1.0 |
001 | C1 | P1.1 |
010 | C2 | P1.2 |
011 | C3 | P1.3 |
100 | C4 | Not used |
101 | C5 | Not used |
110 | C6 | Built-in 6-bit DAC |
eCOMP0 Out | EXTERNAL PIN OUT, MODULE |
---|---|
1 | P2.0 |
2 | TB0.1B ; TB0 (TB0OUTH); ADC |