JAJSFF4D May 2018 – December 2019 MSP430FR2153 , MSP430FR2155 , MSP430FR2353 , MSP430FR2355
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | DEVICE GRADE | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VCC | Supply voltage | T | 2.0 | 3.6 | V | ||
VIC | Common mode input range | T | 0 | VCC | V | ||
VHYS | DC input hysteresis | CPEN = 1, CPHSEL= 00 | T | 0 | mV | ||
CPEN = 1, CPHSEL= 01 | 10 | ||||||
CPEN = 1, CPHSEL= 10 | 20 | ||||||
CPEN = 1, CPHSEL= 11 | 30 | ||||||
VOFFSET | Input offset voltage | CPEN = 1, CPMSEL = 0 | T | –30 | +30 | mV | |
CPEN = 1, CPMSEL = 1 | –40 | +40 | |||||
ICOMP | Quiescent current draw from VCC, only Comparator | VIC = VCC/2, CPEN = 1, CPMSEL = 0 | T | 162 | 209 | µA | |
VIC = VCC/2, CPEN = 1, CPMSEL = 1 | 20 | 30 | |||||
CIN | Input channel capacitance(1) | T | 1 | pF | |||
RIN | Input channel series resistance | On (switch closed) | T | 1 | 5 | kΩ | |
Off (switch open) | 50 | MΩ | |||||
tPD | Propagation delay, response time | CPMSEL = 0, CPFLT = 0,
Overdrive = 20 mV, DVCC = 3.0 V |
T | 0.1 | µs | ||
CPMSEL = 1, CPFLT = 0,
Overdrive = 20 mV |
0.32 | ||||||
tEN_CP | Comparator enable time | CPEN = 0→1, CPMSEL = 0,
V+ and V- from pads, Overdrive = 20 mV |
T | 8.5 | µs | ||
CPEN = 0→1, CPMSEL = 1,
V+ and V- from pads, Overdrive = 20 mV |
4.8 | ||||||
tEN_CP_DAC | Comparator with reference DAC enable time | CPEN = 0→1, CPDACEN = 0→1,
CPMSEL = 0, CPDACREFS = 1, CPDACBUF1 = 0F, Overdrive = 20 mV |
T | 8.5 | µs | ||
CPEN = 0→1, CPDACEN = 0→1,
CPMSEL = 1, CPDACREFS = 1, CPDACBUF1 = 0F, Overdrive = 20 mV |
101 | ||||||
tFDLY | Propagation delay with analog filter active | CPMSEL = 0, CPFLTDY = 00,
Overdrive = 20 mV, CPFLT = 1 |
T | 150 | ns | ||
CPMSEL = 0, CPFLTDY = 01,
Overdrive = 20 mV, CPFLT = 1 |
350 | ||||||
CPMSEL = 0, CPFLTDY = 10,
Overdrive = 20 mV, CPFLT = 1 |
1000 | ||||||
CPMSEL = 0, CPFLTDY = 11,
Overdrive = 20 mV, CPFLT = 1 |
1900 | ||||||
INL | Integral nonlinearity | T | –0.5 | 0.5 | LSB | ||
DNL | Differential nonlinearity | T | –0.5 | 0.5 | LSB |