JAJSDR7E February 2016 – December 2019 MSP430FR2310 , MSP430FR2311
PRODUCTION DATA.
PARAMETER | EXECUTION MEMORY | TEST CONDITIONS | FREQUENCY (fMCLK = fSMCLK) | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
1 MHz
0 WAIT STATES (NWAITSx = 0) |
8 MHz
0 WAIT STATES (NWAITSx = 0) |
16 MHz
1 WAIT STATE (NWAITSx = 1) |
|||||||
TYP | MAX | TYP | MAX | TYP | MAX | ||||
IAM, FRAM(0%) | FRAM
0% cache hit ratio |
3.0 V, 25°C | 474 | 2639 | 3156 | µA | |||
3.0 V, 85°C | 516 | 2919 | 3205 | ||||||
IAM, FRAM(100%) | FRAM
100% cache hit ratio |
3.0 V, 25°C | 196 | 585 | 958 | µA | |||
3.0 V, 85°C | 205 | 598 | 974 | ||||||
IAM, RAM(2) | RAM | 3.0 V, 25°C | 219 | 750 | 1250 | µA |