JAJSFF4D May 2018 – December 2019 MSP430FR2153 , MSP430FR2155 , MSP430FR2353 , MSP430FR2355
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | DEVICE GRADE | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
feUSCI | eUSCI input clock frequency | Internal: SMCLK,
Duty cycle = 50% ±10% |
T | 8 | MHz |
Table 4-17 lists the switching characteristics of the eUSCI in SPI master mode.