JAJSFF4D May 2018 – December 2019 MSP430FR2153 , MSP430FR2155 , MSP430FR2353 , MSP430FR2355
PRODUCTION DATA.
PARAMETER | EXECUTION MEMORY | TEST CONDITIONS | DEVICE GRADE | Frequency (fMCLK = fSMCLK) | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 MHz
0 WAIT STATES (NWAITSx = 0) |
8 MHz
0 WAIT STATES (NWAITSx = 0) |
16 MHz
1 WAIT STATE (NWAITSx = 1) |
24 MHz
2 WAIT STATES (NWAITSx = 2) |
|||||||||
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | |||||
IAM, FRAM(0%) | FRAM
0% cache hit ratio |
3.0 V, 25°C | T | 555 | 3084 | 3411 | 3692 | µA | ||||
3.0 V, 85°C | T | 575 | 3207 | 3519 | 3807 | |||||||
3.0 V, 105°C | T | 583 | 3233 | 3545 | 3833 | |||||||
IAM, FRAM(100%) | FRAM
100% cache hit ratio |
3.0 V, 25°C | T | 261 | 724 | 1245 | 1772 | µA | ||||
3.0 V, 85°C | T | 272 | 742 | 1267 | 1800 | |||||||
3.0 V, 105°C | T | 283 | 753 | 1281 | 1817 | |||||||
IAM, RAM(2) | RAM | 3.0 V, 25°C | T | 285 | 917 | 1627 | 2355 | µA |