JAJSEE3D January 2018 – January 2021 MSP430FR2422
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The 10-bit ADC module supports fast 10-bit analog-to-digital conversions with single-ended input. The module implements a 10-bit SAR core, sample select control, a reference generator, and a conversion result buffer. A window comparator with lower and upper limits allows CPU-independent result monitoring with three window comparator interrupt flags.
The ADC supports 10 external inputs and 4 internal inputs (see Table 9-13).
ADCINCHx | ADC CHANNELS | EXTERNAL PIN |
---|---|---|
0 | A0/Veref+ | P1.0 |
1 | A1(1) | P1.1 |
2 | A2/Veref- | P1.2 |
3 | A3 | P1.3 |
4 | A4 | P2.2 |
5 | A5 | P2.3 |
6 | A6 | P2.4 |
7 | A7 | P2.5 |
8 | Not used | N/A |
9 | Not used | N/A |
10 | Not used | N/A |
11 | Not used | N/A |
12 | On-chip temperature sensor | N/A |
13 | Reference voltage (1.5 V) | N/A |
14 | DVSS | N/A |
15 | DVCC | N/A |
The analog-to-digital conversion can be started by software or a hardware trigger. Table 9-14 lists the trigger sources that are available.
ADCSHSx | TRIGGER SOURCE | |
---|---|---|
BINARY | DECIMAL | |
00 | 0 | ADCSC bit (software trigger) |
01 | 1 | RTC event |
10 | 2 | TA1.1B |
11 | 3 | Reserved |