JAJSH22C March 2019 – September 2021 MSP430FR2475 , MSP430FR2476
PRODUCTION DATA
Table 9-29 lists the Device IDs. Table 9-30 lists the contents of the device descriptor tag-length-value (TLV) structure.
DEVICE | DEVICE ID | |
---|---|---|
1A05h | 1A04h | |
MSP430FR2476 | 83h | 2Ah |
MSP430FR2475 | 83h | 2Bh |
DESCRIPTION | ADDRESS | VALUE | |
---|---|---|---|
Information block | Info length | 1A00h | 06h |
CRC length | 1A01h | 06h | |
CRC value(1) | 1A02h | Per unit | |
1A03h | Per unit | ||
Device ID | 1A04h | See Table 9-29 | |
1A05h | |||
Hardware revision | 1A06h | Per unit | |
Firmware revision | 1A07h | Per unit | |
Die record | Die record tag | 1A08h | 08h |
Die record length | 1A09h | 0Ah | |
Lot wafer ID | 1A0Ah | Per unit | |
1A0Bh | Per unit | ||
1A0Ch | Per unit | ||
1A0Dh | Per unit | ||
Die X position | 1A0Eh | Per unit | |
1A0Fh | Per unit | ||
Die Y position | 1A10h | Per unit | |
1A11h | Per unit | ||
Test result | 1A12h | Per unit | |
1A13h | Per unit | ||
ADC calibration | ADC calibration tag | 1A14h | 11h |
ADC calibration length | 1A15h | 10h | |
ADC gain factor(3) | 1A16h | Per unit | |
1A17h | Per unit | ||
ADC offset(4) | 1A18h | Per unit | |
1A19h | Per unit | ||
ADC internal shared 1.5-V reference, temperature sensor 30°C | 1A1Ah | Per unit | |
1A1Bh | Per unit | ||
ADC internal shared 1.5-V reference, temperature sensor 105°C | 1A1Ch | Per unit | |
1A1Dh | Per unit | ||
ADC internal shared 2.0-V reference, temperature sensor 30°C | 1A1Eh | Per unit | |
1A1Fh | Per unit | ||
ADC internal shared 2.0-V reference, temperature sensor 105°C | 1A20h | Per unit | |
1A21h | Per unit | ||
ADC internal shared 2.5-V reference, temperature sensor 30°C | 1A22h | Per unit | |
1A23h | Per unit | ||
ADC internal shared 2.5-V reference, temperature sensor 105°C | 1A24h | Per unit | |
1A25h | Per unit | ||
Reference and DCO calibration | Internal shared reference Calibration tag | 1A26h | 12h |
Internal shared reference Calibration length | 1A27h | 0Ah | |
Internal shared 1.5-V reference factor | 1A28h | Per unit | |
1A29h | Per unit | ||
Internal shared 2.0-V reference factor | 1A2Ah | Per unit | |
1A2Bh | Per unit | ||
Internal shared 2.5-V reference factor | 1A2Ch | Per unit | |
1A2Dh | Per unit | ||
DCO tap settings for 16 MHz, temperature 30°C | 1A2Eh | Per unit | |
1A2Fh | Per unit | ||
DCO tap settings for 24 MHz, temperature 30°C (2) | 1A30h | Per unit | |
1A31h | Per unit |