JAJSG08E November 2015 – December 2019 MSP430FR2532 , MSP430FR2533 , MSP430FR2632 , MSP430FR2633
PRODUCTION DATA.
PARAMETER | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fMODOSC | MODOSC frequency | 3 V | 3.8 | 4.8 | 5.8 | MHz |
fMODOSC/dT | MODOSC frequency temperature drift | 3 V | 0.102 | %/℃ | ||
fMODOSC/dVCC | MODOSC frequency supply voltage drift | 1.8 V to 3.6 V | 1.02 | %/V | ||
fMODOSC,DC | Duty cycle | 3 V | 40% | 50% | 60% |