JAJSG08E November 2015 – December 2019 MSP430FR2532 , MSP430FR2533 , MSP430FR2632 , MSP430FR2633
PRODUCTION DATA.
Figure 6-4 shows the port diagram. Table 6-20 summarizes the selection of pin function.
NOTE
CapTIvate shared with I/Os configuration
The CapTIvate function and GPIOs are powered by different power supplies (1.5 V and 3.3 V, respectively).
To prevent pad damage when changing the function, TI recommends checking the external application circuit of each pad before enabling the alternate function.
PIN NAME (P3.x) | x | FUNCTION | CONTROL BITS AND SIGNALS(2) | ||
---|---|---|---|---|---|
P3DIR.x | P3SEL.x | ANALOG FUNCTION | |||
P3.0/CAP0.0 | 0 | P3.0 (I/O) | I: 0; O: 1 | 00 | 0 |
CAP0.0 | X | X | 1 | ||
P3.1/UCA1STE/ CAP1.0 | 1 | P3.1 (I/O) | I: 0; O: 1 | 00 | 0 |
UCA1STE | X | 01 | 0 | ||
CAP1.0 | X | X | 1 | ||
P3.2/CAP3.2 | 2 | P3.2 (I/O) | I: 0; O: 1 | 00 | 0 |
CAP3.2 | X | X | 1 |