over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted) PARAMETER | VCC | –40°C | 25°C | 85°C | 105°C | UNIT |
---|
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX |
---|
ILPM3.5, XT1 | Low-power mode 3.5, 12.5-pF crystal, includes SVS(1)(2) (3) (also see Figure 8-3) | 3 V | 0.60 | | 0.66 | | 0.96 | | 1.41 | 2.95 | µA |
2 V | 0.58 | | 0.65 | | 0.92 | | 1.33 | |
ILPM4.5, SVS | Low-power mode 4.5, includes SVS(4) | 3 V | 0.24 | | 0.26 | | 0.40 | | 0.61 | 1.10 | µA |
2 V | 0.23 | | 0.25 | | 0.37 | | 0.56 | |
ILPM4.5 | Low-power mode 4.5, excludes SVS(5) | 3 V | 0.029 | | 0.041 | | 0.161 | | 0.361 | 0.80 | µA |
2 V | 0.027 | | 0.037 | | 0.137 | | 0.31 | |
(1) Not applicable for MCUs with HF crystal oscillator only.
(2) Characterized with a Seiko Crystal SC-32S MS1V-T1K crystal with a load capacitance of 12.5 pF. The internal and external load capacitance are chosen to closely match the required 12.5-pF load.
(3) Low-power mode 3.5, 12.5-pF crystal, includes SVS test conditions:
Current for RTC clocked by XT1 included. Current for brownout and SVS included (SVSHE = 1). Core regulator disabled.
PMMREGOFF = 1, CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 1 (LPMx.5),
fXT1 = 32768 Hz, fACLK = 0, fMCLK = fSMCLK = 0 MHz
(4) Low-power mode 4.5, includes SVS test conditions:
Current for brownout and SVS included (SVSHE = 1). Core regulator disabled.
PMMREGOFF = 1, CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 1 (LPMx.5)
fXT1 = 0 Hz, fACLK = fMCLK = fSMCLK = 0 MHz
(5) Low-power mode 4.5, excludes SVS test conditions:
Current for brownout included. SVS disabled (SVSHE = 0). Core regulator disabled.
PMMREGOFF = 1, CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 1 (LPMx.5)
fXT1 = 0 Hz, fACLK = fMCLK = fSMCLK = 0 MHz