JAJSG11F October 2014 – December 2021 MSP430FR4131 , MSP430FR4132 , MSP430FR4133
PRODUCTION DATA
Figure 9-11 shows the port schematic. Table 9-22 summarizes the selection of the pin functions.
PIN NAME (P6.x) | x | FUNCTION | CONTROL BITS AND SIGNALS(1) | |
---|---|---|---|---|
P6DIR.x | LCDSy | |||
P6.0/L16 | 0 | P6.0 (I/O) | I: 0; O: 1 | 0 |
L16 | X | 1 (y = 16) | ||
P6.1/L17 | 1 | P6.1 (I/O) | I: 0; O: 1 | 0 |
L17 | X | 1 (y = 17) | ||
P6.2/L18 | 2 | P6.2 (I/O) | I: 0; O: 1 | 0 |
L18 | X | 1 (y = 18) | ||
P6.3/L19 | 3 | P6.3 (I/O) | I: 0; O: 1 | 0 |
L19 | X | 1 (y = 19) | ||
P6.4/L20 | 4 | P6.4 (I/O) | I: 0; O: 1 | 0 |
L20 | X | 1 (y = 20) | ||
P6.5/L21 | 5 | P6.5 (I/O) | I: 0; O: 1 | 0 |
L21 | X | 1 (y = 21) | ||
P6.6/L22 | 6 | P6.6 (I/O) | I: 0; O: 1 | 0 |
L22 | X | 1 (y = 22) | ||
P6.7/L23 | 7 | P6.7 (I/O) | I: 0; O: 1 | 0 |
L23 | X | 1 (y = 23) |