JAJSG11F October 2014 – December 2021 MSP430FR4131 , MSP430FR4132 , MSP430FR4133
PRODUCTION DATA
Table 9-28 shows the memory organization of the MSP430FR413x devices.
ACCESS | MSP430FR4133 | MSP430FR4132 | MSP430FR4131 | ||
---|---|---|---|---|---|
Memory (FRAM) Main: interrupt vectors and signatures Main: code memory | Read/Write (Optional Write Protect)(1) | 15KB FFFFh to FF80h FFFFh to C400h | 8KB FFFFh to FF80h FFFFh to E000h | 4KB FFFFh to FF80h FFFFh to F000h | |
RAM | Read/Write | 2KB 27FFh to 2000h | 1KB 23FFh to 2000h | 512 bytes 21FFh to 2000h | |
Information Memory (FRAM) | Read/Write (Optional Write Protect)(2) | 512 bytes 19FFh to 1800h | 512 bytes 19FFh to 1800h | 512 bytes 19FFh to 1800h | |
Bootloader (BSL) Memory (ROM) | Read only | 1KB 13FFh to 1000h | 1KB 13FFh to 1000h | 1KB 13FFh to 1000h | |
Peripherals | Read/Write | 4KB 0FFFh to 0000h | 4KB 0FFFh to 0000h | 4KB 0FFFh to 0000h |