JAJSG11F October 2014 – December 2021 MSP430FR4131 , MSP430FR4132 , MSP430FR4133
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | |
---|---|---|---|---|---|
tt | UART receive deglitch time (1) | UCGLITx = 0 | 2 V, 3 V | 12 | ns |
UCGLITx = 1 | 40 | ||||
UCGLITx = 2 | 68 | ||||
UCGLITx = 3 | 110 |
Section 8.12.6.3 lists the operating conditions of the eUSCI in SPI master mode.