JAJSGU5B January 2019 – December 2021 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431
PRODUCTION DATA
Figure 9-28 and Figure 9-29 show the port diagrams. Table 9-49 summarizes the selection of the pin function.
| PIN NAME (PJ.x) | PN 80 | PM RGC 64 | FUNCTION | CONTROL BITS AND SIGNALS(1) | |||||
|---|---|---|---|---|---|---|---|---|---|
| PJDIR.x | PJSEL1.7 | PJSEL0.7 | PJSEL1.6 | PJSEL0.6 | HFXTBYPASS | ||||
| PJ.6/HFXIN/ USSXT_BOUT | 10 | 9 | PJ.6 (I/O) | 0 = Input, 1 = Output | X | X | 0 | 0 | X |
| HFXIN crystal mode(2) | X | X | X | 0 | 1 | 0 | |||
| HFXIN bypass mode(2) | X | X | X | 0 | 1 | 1 | |||
| N/A | 0 | X | X | 1 | 0 | X | |||
| Internally tied to DVSS | 0 | ||||||||
| N/A | 0 | X | X | 1 | 1 | X | |||
| USSXT_BOUT (3) | 1 | ||||||||
| PJ.7/HFXOUT | 11 | 10 | PJ.7 (I/O)(4) | 0 = Input, 1 = Output | 0 | 0 | 0 | 0 | 0 |
| 1 | X | ||||||||
| X | X | 1(5) | |||||||
| N/A | 0 | see (4) | see (4) | 0 | 0 | 0 | |||
| 1 | X | ||||||||
| X | X | 1(5) | |||||||
| Internally tied to DVSS | 1 | see (4) | see (4) | 0 | 0 | 0 | |||
| 1 | X | ||||||||
| X | X | 1(5) | |||||||
| HFXOUT crystal mode(2) | X | X | X | 0 | 1 | 0 | |||