JAJSG14E May 2014 – August 2018 MSP430FR5847 , MSP430FR58471 , MSP430FR5848 , MSP430FR5849 , MSP430FR5857 , MSP430FR5858 , MSP430FR5859 , MSP430FR5867 , MSP430FR58671 , MSP430FR5868 , MSP430FR5869
PRODUCTION DATA.
TA0 and TA1 are 16-bit timers and counters (Timer_A type) with three capture/compare registers each. TA0 and TA can support multiple captures or compares, PWM outputs, and interval timing (see Table 6-13 and Table 6-14). TA0 and TA have extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each of the capture/compare registers.
INPUT PORT PIN | DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL | OUTPUT PORT PIN |
---|---|---|---|---|---|---|
P1.2 | TA0CLK | TACLK | Timer | N/A | N/A | |
ACLK (internal) | ACLK | |||||
SMCLK (internal) | SMCLK | |||||
P1.2 | TA0CLK | INCLK | ||||
P1.6 | TA0.0 | CCI0A | CCR0 | TA0 | TA0.0 | P1.6 |
P2.3 | TA0.0 | CCI0B | P2.3 | |||
DVSS | GND | |||||
DVCC | VCC | |||||
P1.0 | TA0.1 | CCI1A | CCR1 | TA1 | TA0.1 | P1.0 |
COUT (internal) | CCI1B | ADC12(internal)
ADC12SHSx = {1} |
||||
DVSS | GND | |||||
DVCC | VCC | |||||
P1.1 | TA0.2 | CCI2A | CCR2 | TA2 | TA0.2 | P1.1 |
ACLK (internal) | CCI2B | |||||
DVSS | GND | |||||
DVCC | VCC |
INPUT PORT PIN | DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL | OUTPUT PORT PIN |
---|---|---|---|---|---|---|
P1.1 | TA1CLK | TACLK | Timer | N/A | N/A | |
ACLK (internal) | ACLK | |||||
SMCLK (internal) | SMCLK | |||||
P1.1 | TA1CLK | INCLK | ||||
P1.7 | TA1.0 | CCI0A | CCR0 | TA0 | TA1.0 | P1.7 |
P2.4 | TA1.0 | CCI0B | P2.4 | |||
DVSS | GND | |||||
DVCC | VCC | |||||
P1.2 | TA1.1 | CCI1A | CCR1 | TA1 | TA1.1 | P1.2 |
COUT (internal) | CCI1B | ADC12(internal)
ADC12SHSx = {4} |
||||
DVSS | GND | |||||
DVCC | VCC | |||||
P1.3 | TA1.2 | CCI2A | CCR2 | TA2 | TA1.2 | P1.3 |
ACLK (internal) | CCI2B | |||||
DVSS | GND | |||||
DVCC | VCC |