JAJSG14E May 2014 – August 2018 MSP430FR5847 , MSP430FR58471 , MSP430FR5848 , MSP430FR5849 , MSP430FR5857 , MSP430FR5858 , MSP430FR5859 , MSP430FR5867 , MSP430FR58671 , MSP430FR5868 , MSP430FR5869
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
tSTE,LEAD | STE lead time, STE active to clock | UCSTEM = 1, UCMODEx = 01 or 10 | 1 | UCxCLK cycles | ||
tSTE,LAG | STE lag time, last clock to STE inactive | UCSTEM = 1, UCMODEx = 01 or 10 | 1 | |||
tSTE,ACC | STE access time, STE active to SIMO data out | UCSTEM = 0, UCMODEx = 01 or 10 | 2.2 V, 3.0 V | 60 | ns | |
tSTE,DIS | STE disable time, STE inactive to SOMI high impedance | UCSTEM = 0, UCMODEx = 01 or 10 | 2.2 V, 3.0 V | 60 | ns | |
tSU,MI | SOMI input data setup time | 2.2 V | 35 | ns | ||
3.0 V | 35 | |||||
tHD,MI | SOMI input data hold time | 2.2 V | 0 | ns | ||
3.0 V | 0 | |||||
tVALID,MO | SIMO output data valid time(2) | UCLK edge to SIMO valid, CL = 20 pF | 2.2 V | 10 | ns | |
3.0 V | 10 | |||||
tHD,MO | SIMO output data hold time(3) | CL = 20 pF | 2.2 V | 0 | ns | |
3.0 V | 0 |
Table 5-20 lists the characteristics of the eUSCI in SPI slave mode.