JAJSG14E May 2014 – August 2018 MSP430FR5847 , MSP430FR58471 , MSP430FR5848 , MSP430FR5849 , MSP430FR5857 , MSP430FR5858 , MSP430FR5859 , MSP430FR5867 , MSP430FR58671 , MSP430FR5868 , MSP430FR5869
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ENOB | Effective number of bits(2) | VR+ = 2.5 V, VR– = AVSS | 9.4 | 10.4 | bits |
Table 5-29 lists the dynamic performance characteristics of the ADC using a 32.678-kHz clock.