JAJSG24C April 2015 – August 2018 MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5922 , MSP430FR59221 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721
PRODUCTION DATA.
The eUSCI modules are used for serial data communication. The eUSCI module supports synchronous communication protocols such as SPI (3 or 4 pin) and I2C, and asynchronous communication protocols such as UART, enhanced UART with automatic baud-rate detection, and IrDA.
The eUSCI_An module provides support for SPI (3 or 4 pin), UART, enhanced UART, and IrDA.
The eUSCI_Bn module provides support for SPI (3 or 4 pin) and I2C.
Two eUSCI_A modules and two eUSCI_B modules are implemented.