JAJSG24C April 2015 – August 2018 MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5922 , MSP430FR59221 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ENOB | Effective number of bits(2) | VR+ = 2.5V, VR– = AVSS | 10.3 | 10.7 | Bits |
Table 5-27 lists the single-ended dynamic performance characteristics of the ADC with an external reference.