JAJSG19C August 2014 – August 2018 MSP430FR5887 , MSP430FR5888 , MSP430FR5889 , MSP430FR58891 , MSP430FR6887 , MSP430FR6888 , MSP430FR6889 , MSP430FR68891
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tt | UART receive deglitch time(1) | UCGLITx = 0 | 2.2 V, 3.0 V | 5 | 30 | ns | |
UCGLITx = 1 | 20 | 90 | |||||
UCGLITx = 2 | 35 | 160 | |||||
UCGLITx = 3 | 50 | 220 |
Table 5-18 lists the supported clock frequencies of the eUSCI in SPI master mode.