JAJSG13G October 2012 – August 2018 MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR59691
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
QWAKE-UP FRAM | Charge used for activating the FRAM in AM or during wakeup from LPM0 if previously disabled by the FRAM controller. | 15.1 | nAs | |||
QWAKE-UP LPM0 | Charge used for wakeup from LPM0 to active mode (with FRAM active) | 4.4 | nAs | |||
QWAKE-UP LPM1 | Charge used for wakeup from LPM1 to active mode (with FRAM active) | 15.1 | nAs | |||
QWAKE-UP LPM2 | Charge used for wakeup from LPM2 to active mode (with FRAM active) | 15.3 | nAs | |||
QWAKE-UP LPM3 | Charge used for wakeup from LPM3 to active mode (with FRAM active) | 16.5 | nAs | |||
QWAKE-UP LPM4 | Charge used for wakeup from LPM4 to active mode (with FRAM active) | 16.5 | nAs | |||
QWAKE-UP LPM3.5 | Charge used for wakeup from LPM3.5 to active mode(2) | 76 | nAs | |||
QWAKE-UP LPM4.5 | Charge used for wakeup from LPM4.5 to active mode(2) | SVSHE = 1 | 77 | nAs | ||
SVSHE = 0 | 77.5 | nAs | ||||
QWAKE-UP-RESET | Charge used for reset from RST or BOR event to active mode(2) | 75 | nAs |