JAJSG24C April 2015 – August 2018 MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5922 , MSP430FR59221 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VVCC_BOR– | Brownout power-down level(1) | | dDVCC/dt | < 3 V/s(2) | 0.73 | 1.66 | V |
VVCC_BOR+ | Brownout power-up level(1) | | dDVCC/dt | < 3 V/s(2) | 0.79 | 1.68 | V |
Table 5-2 lists the characteristics of the SVS.