JAJSG24C April 2015 – August 2018 MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5922 , MSP430FR59221 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
IVLO | Current consumption | 100 | nA | ||||
fVLO | VLO frequency | Measured at ACLK | 6 | 9.4 | 14 | kHz | |
dfVLO/dT | VLO frequency temperature drift | Measured at ACLK(1) | 0.2 | %/°C | |||
dfVLO/dVCC | VLO frequency supply voltage drift | Measured at ACLK(2) | 0.7 | %/V | |||
fVLO,DC | Duty cycle | Measured at ACLK | 40% | 50% | 60% |
Table 5-8 lists the characteristics of the MODOSC.