JAJSG17D June 2014 – August 2018 MSP430FR5986 , MSP430FR5987 , MSP430FR5988 , MSP430FR5989 , MSP430FR59891 , MSP430FR6987 , MSP430FR6988 , MSP430FR6989 , MSP430FR69891
PRODUCTION DATA.
The LCD_C driver generates the segment and common signals required to drive a liquid crystal display (LCD). The LCD_C controller has dedicated data memories to hold segment drive information. Common and segment signals are generated as defined by the mode. Static and 2-mux to 8-mux LCDs are supported. The module can provide a LCD voltage independent of the supply voltage with its integrated charge pump. It is possible to control the level of the LCD voltage and thus contrast by software. The module also provides an automatic blinking capability for individual segments in static, 2-mux, 3-mux, and 4-mux modes.
To reduce system noise, the charge pump can be temporarily disabled. Table 6-19 lists the available automatic charge pump disable options.
CONTROL BIT | DESCRIPTION |
---|---|
LCDCPDIS0 | LCD charge pump disable during ADC12 conversion
0b = LCD charge pump not automatically disabled during conversion 1b = LCD charge pump automatically disabled during conversion |
LCDCPDIS1 to LCDCPDIS7 | No functionality |