JAJSG26C March 2016 – August 2018 MSP430FR5962 , MSP430FR5964 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941
PRODUCTION DATA.
TA0, TA1, and TA4 are 16-bit timers and counters (Timer_A type) with three (TA0 and TA1) or two (TA4) capture/compare registers each. Each timer can support multiple captures or compares, PWM outputs, and interval timing (see Table 6-12, Table 6-13, and Table 6-14). Each timer has extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each of the capture/compare registers. See Table 6-57, Table 6-58, and Table 6-76 for control and configuration registers.
INPUT PORT PIN | DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL | OUTPUT PORT PIN |
---|---|---|---|---|---|---|
P1.2 | TA0CLK | TACLK | Timer | N/A | N/A | |
ACLK (internal) | ACLK | |||||
SMCLK (internal) | SMCLK | |||||
P1.2 | TA0CLK | INCLK | ||||
P1.6 | TA0.0 | CCI0A | CCR0 | TA0 | TA0.0 | P1.6 |
P2.3 | TA0.0 | CCI0B | P2.3 | |||
DVSS | GND | |||||
DVCC | VCC | |||||
P1.0 | TA0.1 | CCI1A | CCR1 | TA1 | TA0.1 | P1.0 |
COUT (internal) | CCI1B | ADC12(internal)(1)
ADC12SHSx = {1} |
||||
DVSS | GND | |||||
DVCC | VCC | |||||
P1.1 | TA0.2 | CCI2A | CCR2 | TA2 | TA0.2 | P1.1 |
ACLK (internal) | CCI2B | |||||
DVSS | GND | |||||
DVCC | VCC |
INPUT PORT PIN | DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL | OUTPUT PORT PIN |
---|---|---|---|---|---|---|
P1.1 | TA1CLK | TACLK | Timer | N/A | N/A | |
ACLK (internal) | ACLK | |||||
SMCLK (internal) | SMCLK | |||||
P1.1 | TA1CLK | INCLK | ||||
P1.7 | TA1.0 | CCI0A | CCR0 | TA0 | TA1.0 | P1.7 |
P2.4 | TA1.0 | CCI0B | P2.4 | |||
DVSS | GND | |||||
DVCC | VCC | |||||
P1.2 | TA1.1 | CCI1A | CCR1 | TA1 | TA1.1 | P1.2 |
COUT (internal) | CCI1B | ADC12(internal)(1)
ADC12SHSx = {4} |
||||
DVSS | GND | |||||
DVCC | VCC | |||||
P1.3 | TA1.2 | CCI2A | CCR2 | TA2 | TA1.2 | P1.3 |
ACLK (internal) | CCI2B | |||||
DVSS | GND | |||||
DVCC | VCC |
INPUT PORT PIN | DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL | OUTPUT PORT PIN |
---|---|---|---|---|---|---|
P5.2 | TA4CLK | TACLK | Timer | N/A | N/A | |
ACLK (internal) | ACLK | |||||
SMCLK (internal) | SMCLK | |||||
P5.2 | TA4CLK | INCLK | ||||
P5.6 | TA4.0 | CCI0A | CCR0 | TA0 | TA4.0 | |
P7.4 | TA4.0 | CCI0B | ||||
DVSS | GND | |||||
DVCC | VCC | |||||
P5.7 | TA4.1 | CCI1A | CCR1 | TA1 | TA4.1 | |
P7.3 | TA4.1 | CCI1B | ADC12(internal)(1)
ADC12SHSx = {7} |
|||
DVSS | GND | |||||
DVCC | VCC |