JAJSG26C March 2016 – August 2018 MSP430FR5962 , MSP430FR5964 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941
PRODUCTION DATA.
Figure 6-7 shows the port diagram. Table 6-24 summarizes the selection of the pin functions.
NOTE:
Functional representation only.PIN NAME (P2.x) | x | FUNCTION | CONTROL BITS AND SIGNALS(1) | ||
---|---|---|---|---|---|
P2DIR.x | P2SEL1.x | P2SEL0.x | |||
P2.3/TA0.0/UCA1STE/A6/C10 | 3 | P2.3 (I/O) | I: 0; O: 1 | 0 | 0 |
TA0.CCI0B | 0 | 0 | 1 | ||
TA0.0 | 1 | ||||
UCA1STE | X (1) | 1 | 0 | ||
A6, C10(2)(3) | X | 1 | 1 | ||
P2.4/TA1.0/UCA1CLK/A7/C11 | 4 | P2.4 (I/O) | I: 0; O: 1 | 0 | 0 |
TA1.CCI0B | 0 | 0 | 1 | ||
TA1.0 | 1 | ||||
UCA1CLK | X (1) | 1 | 0 | ||
A7, C11(2)(3) | X | 1 | 1 |