JAJSG26C March 2016 – August 2018 MSP430FR5962 , MSP430FR5964 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941
PRODUCTION DATA.
Figure 6-8 shows the port diagram. Table 6-25 summarizes the selection of the pin functions.
NOTE:
Functional representation only.PIN NAME (P2.x) | x | FUNCTION | CONTROL BITS AND SIGNALS(1) | ||
---|---|---|---|---|---|
P2DIR.x | P2SEL1.x | P2SEL0.x | |||
P2.5/TB0.0/UCA1TXD/UCA1SIMO | 5 | P2.5(I/O) | I: 0; O: 1 | 0 | 0 |
TB0.CCI0B | 0 | 0 | 1 | ||
TB0.0 | 1 | ||||
UCA1TXD/UCA1SIMO | X(1) | 1 | 0 | ||
N/A | 0 | 1 | 1 | ||
Internally tied to DVSS | 1 | ||||
P2.6/TB0.1/UCA1RXD/UCA1SOMI | 6 | P2.6(I/O) | I: 0; O: 1 | 0 | 0 |
N/A | 0 | 0 | 1 | ||
TB0.1 | 1 | ||||
UCA1RXD/UCA1SOMI | X(1) | 1 | 0 | ||
N/A | 0 | 1 | 1 | ||
Internally tied to DVSS | 1 |