JAJSG26C March 2016 – August 2018 MSP430FR5962 , MSP430FR5964 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941
PRODUCTION DATA.
Figure 6-16 shows the port diagram. Table 6-33 summarizes the selection of the pin functions.
NOTE:
Functional representation only.PIN NAME (P7.x) | x | FUNCTION | CONTROL BITS AND SIGNALS(1) | ||
---|---|---|---|---|---|
P7DIR.x | P7SEL1.x | P7SEL0.x | |||
P7.0/UCB2SIMO/UCB2SDA | 0 | P7.0 (I/O) | I: 0; O: 1 | 0 | 0 |
UCB2SIMO/UCB2SDA | X(1) | 0 | 1 | ||
N/A | 0 | 1 | X | ||
Internally tied to DVSS | 1 | ||||
P7.1/UCB2SOMI/UCB2SCL | 1 | P7.1 (I/O) | I: 0; O: 1 | 0 | 0 |
UCB2SOMI/UCB2SCL | X(1) | 0 | 1 | ||
N/A | 0 | 1 | X | ||
Internally tied to DVSS | 1 | ||||
P7.2/UCB2CLK | 2 | P7.2 (I/O) | I: 0; O: 1 | 0 | 0 |
UCB2CLK | X(1) | 0 | 1 | ||
N/A | 0 | 1 | X | ||
Internally tied to DVSS | 1 | ||||
P7.3/UCB2STE/TA4.1 | 3 | P7.3 (I/O) | I: 0; O: 1 | 0 | 0 |
UCB2STE | X(1) | 0 | 1 | ||
TA4.CCI1B | 0 | 1 | 0 | ||
TA4.1 | 1 | ||||
N/A | 0 | 1 | 1 | ||
Internally tied to DVSS | 1 |