SLASEV3A March 2020 – December 2020 MSP430FR6005 , MSP430FR6007
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
IAVCC_COMP | Comparator operating supply current into AVCC, excludes reference resistor ladder | CEPWRMD = 00, CEON = 1, CERSx = 00 (fast) |
2.2 V, 3.0 V | 12 | 16 | µA | |
CEPWRMD = 01, CEON = 1, CERSx = 00 (medium) |
10 | 14 | |||||
CEPWRMD = 10, CEON = 1, CERSx = 00 (slow), TA = 30°C |
0.1 | 0.3 | |||||
CEPWRMD = 10, CEON = 1, CERSx = 00 (slow), TA = 85°C |
0.3 | 1.3 | |||||
IAVCC_COMP_REF | Quiescent current of resistor ladder into AVCC, including REF module current | CEREFLx = 01, CERSx = 10, REFON = 0, CEON = 1, CEREFACC = 0 | 2.2 V, 3.0 V | 31 | 38 | µA | |
CEREFLx = 01, CERSx = 10, REFON = 0, CEON = 1, CEREFACC = 1 | 16 | 19 | |||||
VREF | Reference voltage level | CERSx = 11, CEREFLx = 01, CEREFACC = 0 | 1.8 V | 1.152 | 1.2 | 1.248 | V |
CERSx = 11, CEREFLx = 10, CEREFACC = 0 | 2.2 V | 1.92 | 2.0 | 2.08 | |||
CERSx = 11, CEREFLx = 11, CEREFACC = 0 | 2.7 V | 2.40 | 2.5 | 2.60 | |||
CERSx = 11, CEREFLx = 01, CEREFACC = 1 | 1.8 V | 1.10 | 1.2 | 1.245 | |||
CERSx = 11, CEREFLx = 10, CEREFACC = 1 | 2.2 V | 1.90 | 2.0 | 2.08 | |||
CERSx = 11, CEREFLx = 11, CEREFACC = 1 | 2.7 V | 2.35 | 2.5 | 2.60 | |||
VIC | Common-mode input range | 0 | VCC – 1 | V | |||
VOFFSET | Input offset voltage | CEPWRMD = 00 | –16 | 16 | mV | ||
CEPWRMD = 01 | –12 | 12 | |||||
CEPWRMD = 10 | –37 | 37 | |||||
CIN | Input capacitance | CEPWRMD = 00 or CEPWRMD = 01 | 10 | pF | |||
CEPWRMD = 10 | 10 | ||||||
RSIN | Series input resistance | ON (switch closed) | 1 | 3 | kΩ | ||
OFF (switch open) | 50 | MΩ | |||||
tPD | Propagation delay, response time | CEPWRMD = 00, CEF = 0, Overdrive ≥ 20 mV | 193 | 330 | ns | ||
CEPWRMD = 01, CEF = 0, Overdrive ≥ 20 mV | 230 | 400 | |||||
CEPWRMD = 10, CEF = 0, Overdrive ≥ 20 mV | 5 | 15 | µs | ||||
tPD,filter | Propagation delay with filter active | CEPWRMD = 00 or 01, CEF = 1, Overdrive ≥ 20 mV, CEFDLY = 00 |
700 | 1000 | ns | ||
CEPWRMD = 00 or 01, CEF = 1, Overdrive ≥ 20 mV, CEFDLY = 01 |
1.0 | 1.9 | µs | ||||
CEPWRMD = 00 or 01, CEF = 1, Overdrive ≥ 20 mV, CEFDLY = 10 |
2.0 | 3.7 | |||||
CEPWRMD = 00 or 01, CEF = 1, Overdrive ≥ 20 mV, CEFDLY = 11 |
4.0 | 7.7 | |||||
tEN_CMP | Comparator enable time | CEON = 0 → 1, VIN+, VIN- from pins, Overdrive ≥ 20 mV, CEPWRMD = 00 |
0.9 | 1.5 | µs | ||
CEON = 0 → 1, VIN+, VIN- from pins, Overdrive ≥ 20 mV, CEPWRMD = 01 |
0.9 | 1.5 | |||||
CEON = 0 → 1, VIN+, VIN- from pins, Overdrive ≥ 20 mV, CEPWRMD = 10 |
15 | 65 | |||||
tEN_CMP_VREF | Comparator and reference ladder and reference voltage enable time | CEON = 0 → 1, CEREFLX = 10, CERSx = 10 or 11, CEREF0 = CEREF1 = 0x0F, REFON = 0 | 120 | 220 | µs | ||
tEN_CMP_RL | Comparator and reference ladder enable time | CEON = 0 → 1, CEREFLX = 10, CERSx = 10, REFON = 1, CEREF0 = CEREF1 = 0x0F | 10 | 30 | |||
VCE_REF | Reference voltage for a given tap | VIN = reference into resistor ladder, n = 0 to 31 | VIN × (n + 0.5) / 32 | VIN × (n + 1) / 32 | VIN × (n + 1.5) / 32 | V |