SLASEV3A March 2020 – December 2020 MSP430FR6005 , MSP430FR6007
PRODUCTION DATA
TB0 is a 16-bit timer and counter (Timer_B type) with seven capture/compare registers. TB0 can support multiple captures or compares, PWM outputs, and interval timing (see Table 9-17). TB0 has extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each capture/compare register.
INPUT PORT PIN | DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL | OUTPUT PORT PIN |
---|---|---|---|---|---|---|
P2.4, P4.6 | TB0CLK | TBCLK | Timer | N/A | N/A | |
ACLK (internal) | ACLK | |||||
SMCLK (internal) | SMCLK | |||||
P2.4, P4.6 | TB0CLK | INCLK | ||||
P7.2 | TB0.0 | CCI0A | CCR0 | TB0 | TB0.0 | P7.2 |
P3.0 | TB0.0 | CCI0B | P3.0 | |||
DVSS | GND | ADC12 (internal) ADC12SHSx = {2} | ||||
DVCC | VCC | |||||
P7.3 | TB0.1 | CCI1A | CCR1 | TB1 | TB0.1 | P7.3 |
COUT (internal) | CCI1B | P3.1 | ||||
DVSS | GND | ADC12 (internal) ADC12SHSx = {3} | ||||
DVCC | VCC | |||||
P8.0 | TB0.2 | CCI2A | CCR2 | TB2 | TB0.2 | P8.0 |
ACLK (internal) | CCI2B | P3.2 | ||||
DVSS | GND | |||||
DVCC | VCC | |||||
P8.1 | TB0.3 | CCI3A | CCR3 | TB3 | TB0.3 | P8.1 |
P3.3 | TB0.3 | CCI3B | P3.3 | |||
DVSS | GND | |||||
DVCC | VCC | |||||
P1.4 | TB0.4 | CCI4A | CCR4 | TB4 | TB0.4 | P1.4 |
P3.5 | TB0.4 | CCI4B | P3.5 | |||
DVSS | GND | |||||
DVCC | VCC | |||||
P1.5 | TB0.5 | CCI5A | CCR5 | TB5 | TB0.5 | P1.5 |
P3.6 | TB0.5 | CCI5B | P3.6 | |||
DVSS | GND | |||||
DVCC | VCC | |||||
PJ.3 | TB0.6 | CCI6A | CCR6 | TB6 | TB0.6 | PJ.3 |
P3.7 | TB0.6 | CCI6B | P3.7 | |||
DVSS | GND | |||||
DVCC | VCC |