SLASEV3A March 2020 – December 2020 MSP430FR6005 , MSP430FR6007
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
fLEA | Frequency for specified performance | MCLK | 16 | MHz | ||||
W_LEA_FFT | LEA subsystem energy on fast Fourier transform | Complex FFT 128 pt. Q.15 with random data in LEA-RAM | VCORE = 3 V, MCLK = 16 MHz | 350 | nJ | |||
W_LEA_FIR | LEA subsystem energy on finite impulse response | Real FIR on random Q.31 data with 128 taps on 24 points | VCORE = 3 V, MCLK = 16 MHz | 2.6 | µJ | |||
W_LEA_ADD | LEA subsystem energy on additions | On 32 Q.31 elements with random value out of LEA-RAM with linear address increment | VCORE = 3 V, MCLK = 16 MHz | 6.6 | nJ |