JAJSDQ7C June 2017 – September 2018 MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471
PRODUCTION DATA.
The interrupt vectors, the power-up start address, and signatures are in the address range 0FFFFh to 0FF80h. Figure 6-2 summarizes the content of this address range.
The power-up start address or reset vector is at 0FFFFh to 0FFFEh. It contains the 16-bit address pointing to the start address of the application program.
The interrupt vectors start at 0FFFDh and extend to lower addresses. Each vector contains the 16-bit address of the appropriate interrupt-handler instruction sequence. Table 6-4 shows the device-specific interrupt vector locations.
The vectors programmed into the address range from 0FFFFh to 0FFE0h are used as BSL password (if enabled by the corresponding signature).
The signatures start at 0FF80h and extend to higher addresses. Signatures are evaluated during device start-up. Table 6-5 shows the device-specific signature locations.
A JTAG password can be programmed starting from address 0FF88h and extending to higher addresses. The password can extend into the interrupt vector locations using the interrupt vector addresses as additional bits for the password. The length of the JTAG password depends on the JTAG signature.
See the chapter System Resets, Interrupts, and Operating Modes, System Control Module (SYS) in the MSP430FR58xx, MSP430FR59xx, and MSP430FR6xx Family User's Guide for details.
INTERRUPT SOURCE | INTERRUPT FLAG | SYSTEM INTERRUPT | WORD ADDRESS | PRIORITY |
---|---|---|---|---|
System Reset
Power up, brownout, supply supervisor External reset RST Watchdog time-out (watchdog mode) WDT, FRCTL MPU, CS, PMM password violation FRAM uncorrectable bit error detection MPU segment violation Software POR, BOR |
SVSHIFG PMMRSTIFG WDTIFG WDTPW, FRCTLPW, MPUPW, CSPW, PMMPW UBDIFG MPUSEG1IFG, MPUSEG2IFG, MPUSEG3IFG PMMPORIFG, PMMBORIFG (SYSRSTIV)(1)(2) |
Reset | 0FFFEh | Highest |
System NMI
Vacant memory access JTAG mailbox FRAM access time error FRAM write protection error FRAM bit error detection MPU segment violation |
VMAIFG JMBINIFG, JMBOUTIFG ACCTEIFG, WPIFG CBDIFG, UBDIFG MPUSEG1IFG, MPUSEG2IFG, MPUSEG3IFG (SYSSNIV)(1)(3) |
(Non)maskable | 0FFFCh | |
User NMI
External NMI Oscillator fault LEA RAM access conflict |
NMIIFG, OFIFG
DACCESSIFG (SYSUNIV)(1)(3) |
(Non)maskable | 0FFFAh | |
Comparator_E | CEIFG, CEIIFG
(CEIV)(1) |
Maskable | 0FFF8h | |
TB0 | TB0CCR0.CCIFG | Maskable | 0FFF6h | |
TB0 | TB0CCR1.CCIFG to TB0CCR6.CCIFG,
TB0CTL.TBIFG (TB0IV)(1) |
Maskable | 0FFF4h | |
Watchdog timer (interval timer mode) | WDTIFG | Maskable | 0FFF2h | |
eUSCI_A0 receive or transmit | UCA0IFG: UCRXIFG, UCTXIFG (SPI mode)
UCA0IFG: UCSTTIFG, UCTXCPTIFG, UCRXIFG, UCTXIFG (UART mode) (UCA0IV)(1) |
Maskable | 0FFF0h | |
eUSCI_B0 receive or transmit | UCB0IFG: UCRXIFG, UCTXIFG (SPI mode)
UCB0IFG: UCALIFG, UCNACKIFG, UCSTTIFG, UCSTPIFG, UCRXIFG0, UCTXIFG0, UCRXIFG1, UCTXIFG1, UCRXIFG2, UCTXIFG2, UCRXIFG3, UCTXIFG3, UCCNTIFG, UCBIT9IFG (I2C mode) (UCB0IV)(1) |
Maskable | 0FFEEh | |
ADC12_B | ADC12IFG0 to ADC12IFG31
ADC12LOIFG, ADC12INIFG, ADC12HIIFG, ADC12RDYIFG, ADC21OVIFG, ADC12TOVIFG (ADC12IV)(1)(4) |
Maskable | 0FFECh | |
TA0 | TA0CCR0.CCIFG | Maskable | 0FFEAh | |
TA0 | TA0CCR1.CCIFG, TA0CCR2.CCIFG,
TA0CTL.TAIFG (TA0IV)(1) |
Maskable | 0FFE8h | |
eUSCI_A1 receive or transmit | UCA1IFG: UCRXIFG, UCTXIFG (SPI mode)
UCA1IFG: UCSTTIFG, UCTXCPTIFG, UCRXIFG, UCTXIFG (UART mode) (UCA1IV)(1) |
Maskable | 0FFE6h | |
DMA | DMA0CTL.DMAIFG, DMA1CTL.DMAIFG, DMA2CTL.DMAIFG
(DMAIV)(1) |
Maskable | 0FFE4h | |
TA1 | TA1CCR0.CCIFG | Maskable | 0FFE2h | |
TA1 | TA1CCR1.CCIFG, TA1CCR2.CCIFG,
TA1CTL.TAIFG (TA1IV)(1) |
Maskable | 0FFE0h | |
I/O port P1 | P1IFG.0 to P1IFG.7
(P1IV)(1) |
Maskable | 0FFDEh | |
TA2 | TA2CCR0.CCIFG | Maskable | 0FFDCh | |
TA2 | TA2CCR1.CCIFG
TA2CTL.TAIFG (TA2IV)(1) |
Maskable | 0FFDAh | |
I/O port P2 | P2IFG.0 to P2IFG.7
(P2IV)(1) |
Maskable | 0FFD8h | |
TA3 | TA3CCR0.CCIFG | Maskable | 0FFD6h | |
TA3 | TA3CCR1.CCIFG
TA3CTL.TAIFG (TA3IV)(1) |
Maskable | 0FFD4h | |
I/O port P3 | P3IFG.0 to P3IFG.7
(P3IV)(1) |
Maskable | 0FFD2h | |
I/O port P4 | P4IFG.0 to P4IFG.2
(P4IV)(1) |
Maskable | 0FFD0h | |
LCD_C | LCD_C Interrupt Flags (LCDCIV)(1) | Maskable | 0FFCEh | |
RTC_C | RTCRDYIFG, RTCTEVIFG, RTCAIFG, RT0PSIFG, RT1PSIFG, RTCOFIFG
(RTCIV)(1) |
Maskable | 0FFCCh | |
AES | AESRDYIFG | Maskable | 0FFCAh | |
TA4 | TA4CCR0.CCIFG | Maskable | 0FFC8h | |
TA4 | TA4CCR1.CCIFG
TA4CTL.TAIFG (TA4IV)(1) |
Maskable | 0FFC6h | |
I/O port P5 | P5IFG.0 to P5IFG.2
(P5IV)(1) |
Maskable | 0FFC4h | |
I/O port P6 | P6IFG.0 to P6IFG.2
(P6IV)(1) |
Maskable | 0FFC2h | |
eUSCI_A2 receive or transmit | UCA2IFG: UCRXIFG, UCTXIFG (SPI mode)
UCA2IFG: UCSTTIFG, UCTXCPTIFG, UCRXIFG, UCTXIFG (UART mode) (UCA2IV)(1) |
Maskable | 0FFC0h | |
eUSCI_A3 receive or transmit | UCA3IFG: UCRXIFG, UCTXIFG (SPI mode)
UCA3IFG: UCSTTIFG, UCTXCPTIFG, UCRXIFG, UCTXIFG (UART mode) (UCA3IV)(1) |
Maskable | 0FFBEh | |
eUSCI_B1 receive or transmit | UCB1IFG: UCRXIFG, UCTXIFG (SPI mode)
UCB1IFG: UCALIFG, UCNACKIFG, UCSTTIFG, UCSTPIFG, UCRXIFG0, UCTXIFG0, UCRXIFG1, UCTXIFG1, UCRXIFG2, UCTXIFG2, UCRXIFG3, UCTXIFG3, UCCNTIFG, UCBIT9IFG (I2C mode) (UCB1IV)(1) |
Maskable | 0FFBCh | |
I/O Port P7 | P7IFG.0 to P7IFG.2
(P7IV)(1) |
Maskable | 0FFBAh | |
I/O Port P8 | P8IFG.0 to P8IFG.2
(P8IV)(1) |
Maskable | 0FFB8h | |
I/O Port P9 | P9IFG.0 to P9IFG.2
(P9IV)(1) |
Maskable | 0FFB6h | |
LEA | CMDIFG, SDIIFG, OORIFG, TIFG, COVLIFG
(LEAIV)(1) |
Maskable | 0FFB4h | |
UUPS | PTMOUT, PREQIG
(IIDX)(1) |
Maskable | 0FFB2h | |
HSPLL | PLLUNLOCK
(IIDX)(1) |
Maskable | 0FFB0h | |
SAPH | DATAERR, TAMTO, SEQDN, PNGDN
(IIDX)(1) |
Maskable | 0FFAEh | |
SDHS | OVF, ACQDONE, SSTRG, DTRDY, WINHI, WINLO
(IIDX)(1) |
Maskable | 0FFACh | Lowest |
SIGNATURE | WORD ADDRESS |
---|---|
IP Encapsulation Signature2 | 0FF8Ah |
IP Encapsulation Signature1(1) | 0FF88h |
BSL Signature2 | 0FF86h |
BSL Signature1 | 0FF84h |
JTAG Signature2 | 0FF82h |
JTAG Signature1 | 0FF80h |