JAJSGU5B January 2019 – December 2021 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431
PRODUCTION DATA
Figure 9-10 shows the port diagram. Table 9-32 summarizes the selection of the pin function.
PIN NAME (P3.x) | PN 80 | PM RGC 64 | FUNCTION | CONTROL BITS OR SIGNALS (1) | |||
---|---|---|---|---|---|---|---|
P3DIR.x | P3SEL1.x | P3SEL0.x | LCDSz | ||||
P3.0/TB0.0/LCDS20 | 24 | -- | P3.0 (I/O) | 0 = Input, 1 = Output | 0 | 0 | 0 |
N/A | 0 | 0 | 1 | 0 | |||
Internally tied to DVSS | 1 | ||||||
TB0.CCI0A | 0 | 1 | 0 | 0 | |||
TB0.0 | 1 | ||||||
N/A | 0 | 1 | 1 | 0 | |||
Internally tied to DVSS | 1 | ||||||
Sz (2) | X | X | X | 1 |