JAJSGU5B January 2019 – December 2021 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Vexc_bias | Excitation bias voltage (coupling capacitors) | PVCC = VCC (2.2 V to 3.6 V), EXCBIAS = 0 | 200 | mV | ||
PVCC = VCC (2.2 V to 3.6 V), EXCBIAS = 1 | 300 | |||||
PVCC = VCC (2.2 V to 3.6 V), EXCBIAS = 2 | 400 | |||||
PVCC = VCC (2.2 V to 3.6 V), EXCBIAS = 3 | 600 | |||||
RVBE | Impedance of excitation bias generator | PVCC = VCC (2.2 V to 3.6 V), BIMP = 0 | 450 | Ω | ||
PVCC = VCC (2.2 V to 3.6 V), BIMP = 1 | 850 | |||||
PVCC = VCC (2.2 V to 3.6 V), BIMP = 2 | 1450 | |||||
PVCC = VCC (2.2 V to 3.6 V), BIMP = 3 | 2900 | |||||
TSBE | Excitation bias settling time | PVCC = VCC (2.2 V to 3.6 V) to 0.1% end value RET = 200 Ω, CK + C0P = 1 nF, BIMP = 2 |
20 | µs | ||
Vpga_bias | PGA bias voltage (coupling caps) | PVCC = VCC (2.2 V to 3.6 V), PGABIAS = 0 | 750 | mV | ||
PVCC = VCC (2.2 V to 3.6 V), PGABIAS = 1 | 800 | |||||
PVCC = VCC (2.2 V to 3.6 V), PGABIAS = 2 | 900 | |||||
PVCC = VCC (2.2 V to 3.6 V), PGABIAS = 3 | 950 | |||||
RVBA | Impedance of acquisition bias generator | PVCC = VCC (2.2 V to 3.6 V), BIMP = 0 | 500 | Ω | ||
PVCC = VCC (2.2 V to 3.6 V), BIMP = 1 | 900 | |||||
PVCC = VCC (2.2 V to 3.6 V), BIMP = 2 | 1500 | |||||
PVCC = VCC (2.2 V to 3.6 V), BIMP = 3 | 2950 | |||||
TSBA | Acquisition bias settling time | PVCC = VCC (2.2 V to 3.6 V)to 0.1% end value RET = 200 Ω, CK + C0P = 1 nF, BIMP = 2 |
22 | µs | ||
RVBX | Impedance of bias switches on XPB0/1 terminals on top of RVBA | PVCC = VCC (2.2 V to 3.6 V), PGABIAS = 0;1;2;3 , BIMP = 0;1;2;3 | 1000 | Ω |