JAJSGU5B January 2019 – December 2021 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VCC_ldo | Analog supply voltage at PVCC pins | 2.2 | 3.6 | V | ||
Vuss | USS voltage | 0 ≤ ILOAD ≤ ILOAD,MAX | 1.52 | 1.6 | 1.65 | V |
Tholdoff | Hold off delay on power up | LBHDEL = 0 | 0 | µs | ||
LBHDEL = 1 | 100 | |||||
LBHDEL = 2 | 200 | |||||
LBHDEL = 3 | 300 | |||||
Ttimeout | Time-out on transition OFF to READY | 160 + Tholdoff | µs |