JAJSGU5B January 2019 – December 2021 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431
PRODUCTION DATA
Figure 9-13 shows the port diagram. Table 9-35 summarizes the selection of the pin function.
PIN NAME (P3.x) | PN 80 | PM RGC 64 | FUNCTION | CONTROL BITS OR SIGNALS (1) | |||
---|---|---|---|---|---|---|---|
P3DIR.x | P3SEL1.x | P3SEL0.x | LCDSz | ||||
P3.3/MCLK/TB0.3/XPB1/ LCDS25 | 64 | 50 | P3.4 (I/O) | 0 = Input, 1 = Output | 0 | 0 | 0 |
N/A | 0 | 0 | 1 | 0 | |||
MCLK | 1 | ||||||
TB0.CCI3B | 0 | 1 | 0 | 0 | |||
TB0.3 | 1 | ||||||
XPB1 | X(2) | X | X | X | |||
Sz (3) | X | X | 0 | 1 | |||
0 | X |