JAJSGU5B January 2019 – December 2021 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VIT+ | Positive-going input threshold voltage | 2.2 V | 1.2 | 1.65 | V | ||
| 3.0 V | 1.65 | 2.25 | |||||
| VIT– | Negative-going input threshold voltage | 2.2 V | 0.55 | 1.00 | V | ||
| 3.0 V | 0.75 | 1.35 | |||||
| Vhys | Input voltage hysteresis (VIT+ – VIT–) | 2.2 V | 0.44 | 0.98 | V | ||
| 3.0 V | 0.60 | 1.30 | |||||
| RPull | Pullup or pulldown resistor | For pullup: VIN = VSS For pulldown: VIN = VCC | 20 | 35 | 50 | kΩ | |
| CI,dig | Input capacitance, digital only port pins | VIN = VSS or VCC | 3 | pF | |||
| CI,ana | Input capacitance, port pins with shared analog functions(1) | VIN = VSS or VCC | 5 | pF | |||
| Ilkg(Px.y) | High-impedance input leakage current | Refer to notes (2) and (3) | 2.2 V, 3.0 V | –20 | +20 | nA | |
| t(int) | External interrupt timing (external trigger pulse duration to set interrupt flag)(4) | Ports with interrupt capability (see block diagram and terminal function descriptions). | 2.2 V, 3.0 V | 20 | ns | ||
| t(RST) | External reset pulse duration on RST(5) | 2.2 V, 3.0 V | 2 | µs | |||