JAJSGU5B January 2019 – December 2021 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| EI | Integral linearity error (INL) for differential input | With external voltage reference (ADC12VRSEL = 0x2,0x3, 0x4, 0x14, or 0x15), 1.2 V ≤ VR+ – VR–≤ AVCC |
±1.8 | LSB | ||
| Integral linearity error (INL) for single ended inputs | With external voltage reference (ADC12VRSEL = 0x2,0x3, 0x4, 0x14, or 0x15), 1.2 V ≤ VR+ – VR–≤ AVCC |
±2.2 | LSB | |||
| ED | Differential linearity error (DNL) | With external voltage reference (ADC12VRSEL = 0x2, 0x3, 0x4, 0x14, or 0x15) | –0.99 | +1.0 | LSB | |
| EO | Offset error(1) (2) | ADC12VRSEL = 0x1 without TLV calibration, TLV calibration data can be used to improve the parameter(3) |
±0.5 | ±1.5 | mV | |
| EG | Gain error | With internal voltage reference VREF = 2.5 V (ADC12VRSEL = 0x1, 0x7, 0x9, 0xB, or 0xD) | ±0.2% | ±1.7% | ||
| With internal voltage reference VREF = 1.2 V (ADC12VRSEL = 0x1, 0x7, 0x9, 0xB, or 0xD) | ±0.2% | ±2.5% | ||||
| With external voltage reference without internal buffer (ADC12VRSEL = 0x2 or 0x4) without TLV calibration, VR+ = 2.5 V, VR– = AVSS | ±1 | ±3 | LSB | |||
| With external voltage reference with internal buffer (ADC12VRSEL = 0x3), VR+ = 2.5 V, VR– = AVSS | ±2 | ±27 | ||||
| ET | Total unadjusted error | With internal voltage reference VREF = 2.5 V (ADC12VRSEL = 0x1, 0x7, 0x9, 0xB, or 0xD) | ±0.2% | ±1.8% | ||
| With internal voltage reference VREF = 1.2 V (ADC12VRSEL = 0x1, 0x7, 0x9, 0xB, or 0xD) | ±0.2% | ±2.6% | ||||
| With external voltage reference without internal buffer (ADC12VRSEL = 0x2 or 0x4) without TLV calibration, VR+ = 2.5 V, VR– = AVSS | ±1 | ±5 | LSB | |||
| With external voltage reference with internal buffer (ADC12VRSEL = 0x3), VR+ = 2.5 V, VR– = AVSS | ±1 | ±28 | ||||