JAJSGU5B January 2019 – December 2021 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431
PRODUCTION DATA
Figure 9-20 shows the port diagram. Table 9-42 summarizes the selection of the pin function.
| PIN NAME (P6.x) | PN 80 | PM RGC 64 | FUNCTION | CONTROL BITS OR SIGNALS(1) | |||
|---|---|---|---|---|---|---|---|
| P6DIR.x | P6SEL1.x | P6SEL0.x | LCDSz | ||||
| P6.1/RTCCLK/R03/ LCDS33 | 56 | -- | P6.1 (I/O) | 0 = Input, 1 = Output | 0 | 0 | 0 |
| N/A | 0 | 0 | 1 | 0 | |||
| RTCCLK | 1 | ||||||
| N/A | 0 | 1 | 0 | 0 | |||
| Internally tied to DVSS | 1 | ||||||
| R03 (2) | X | 1 | 1 | X | |||
| Sz (3) | X | X | 0 | 1 | |||
| 0 | X | ||||||
| P6.2/TB0CLK/R13/ LCDREF/LCDS32 | 57 | 47 | P6.2 (I/O) | 0 = Input, 1 = Output | 0 | 0 | 0 |
| TB0CLK | 0 | 0 | 1 | 0 | |||
| Internally tied to DVSS | 1 | ||||||
| N/A | 0 | 1 | 0 | 0 | |||
| Internally tied to DVSS | 1 | ||||||
| R13/LCDREF (2) | X | 1 | 1 | X | |||
| Sz (3) | X | X | 0 | 1 | |||
| 0 | X | ||||||