JAJSGU5B January 2019 – December 2021 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431
PRODUCTION DATA
Up to eight 8-bit I/O ports are implemented:
Configuration of Digital I/Os After BOR Reset
To prevent any cross currents during start-up of the device, all port pins are high-impedance with Schmitt triggers and their module functions disabled. To enable the I/O functionality after a BOR reset, the ports must be configured first and then the LOCKLPM5 bit must be cleared. For details, refer to the "Configuration After Reset" section of the Digital I/O chapter in the MSP430FR58xx, MSP430FR59xx, and MSP430FR6xx Family User's Guide.