JAJSDQ7C June 2017 – September 2018 MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471
PRODUCTION DATA.
Table 4-4 lists the correct termination of unused pins.
PIN | POTENTIAL | COMMENT |
---|---|---|
AVCC | DVCC | |
PVCC | DVCC | |
AVSS | DVSS | |
PVSS | DVSS | |
CHx_IN, CHx_OUT | DVSS | |
USSXTIN | DVSS | Do not connect to DVCC, AVCC, or PVCC |
USSXTOUT | Open | |
Px.0 to Px.7 | Open | Switched to port function, output direction (PxDIR.n = 1) |
RST/NMI/SBWTDIO | DVCC or VCC | 47-kΩ pullup or internal pullup selected with 10-nF (2.2-nF(2)) pulldown |
PJ.0/TDO
PJ.1/TDI PJ.2/TMS PJ.3/TCK |
Open | The JTAG pins are shared with general-purpose I/O function (PJ.x). If these pins are not used, set them to port function, output direction. If used as JTAG pins, leave them open. |
TEST | Open | This pin always has an internal pulldown enabled. |